??
CAD model selection
K1711.0559
HELP_VARIABLE
Company
KIPP
Description
K1711 - Telescopic slides, steel for side mounting, partial extension, load capacity up to 65 kg
Bill of material
K1711.0559
BESTKIPP
Order No.
K1711.0559
HER
Manufacturers article number
DZ0204-0022 mm
BX
distance
mm
Enter value for BX
distance
mm
cm
inch
ft
S
stroke
mm
Enter value for S
stroke
mm
cm
inch
ft
A
distance
28.6 mm
A1
distance
250.8 mm
A2
distance
390.5 mm
A3
distance
501.6 mm
A4
distance
514.3 mm
A5
distance
254 mm
A6
distance
419.1 mm
A7
distance
508 mm
B
width
9.5 mm
H
height
35.3 mm
L
Length
559 mm
TRAGKRAFT
Loading per pair kg
40 kg
GEW
Approx. weight
1.1500 kg
MONTAGE
Assembly
Montage seitlich
PTYP
Product type
Standard
VA
Packaging type
1 Stück = 1 Paar
ARTU
Overview of items
Overview of items
INFO
Technical Information
Technical Information
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83024230
EAN
EAN-Nr. Kipp
4059245585304
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions